Ricerca 2D
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Trascina il file quio
Formati di file supportati: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

LSH-A16D1N-HP1

Expand Table
EN
1/5
Model no.
MODEL
Rubber cover
TYPE
Bore size
BS [mm]
Operation type
OT
Finger
F
Position for hole
PFH
Switch model no.
SWM
Position of jaw
POS [mm]
Product Info
INFOTEXT
1
2
3
4
5
6
LSH
A : Without rubber cover
06 : Ø6
D : Double acting
1 : Basic
N : None
None : No switch, with F type switch rail
8.0
Product Info
LSH
A : Without rubber cover
10 : Ø10
D : Double acting
1 : Basic
N : None
None : No switch, with F type switch rail
11.2
Product Info
LSH
A : Without rubber cover
16 : Ø16
D : Double acting
1 : Basic
N : None
None : No switch, with F type switch rail
14.9
Product Info
LSH
A : Without rubber cover
20 : Ø20
D : Double acting
1 : Basic
N : None
None : No switch, with F type switch rail
16.3
Product Info
LSH
A : Without rubber cover
25 : Ø25
D : Double acting
1 : Basic
N : None
None : No switch, with F type switch rail
19.3
Product Info
LSH
A : Without rubber cover
32 : Ø32
D : Double acting
1 : Basic
N : None
None : No switch, with F type switch rail
26.0
Product Info
Comprimi la tabella (6 prodotti configurabili)
ShorttextLinear slide hand double acting / single acting type
Ultime modifiche12.07.2023 06:39:13
Unità

Classificazioni

CNS

CNSERPBASE Object Properties